Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22212

Shaft Size

N/A 2.1875 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPK12V203SB QVPK12V203SC QVPK12V203SEB QVPK12V203SEC QVPK12V203SEM QVPK12V203SEN QVPK12V203SEO QVPK12V203SET QVPK12V203SM QVPK12V203SN QVPK12V203SO QVPK12V203ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 3 in76.2 mm

Dimension B

N/A 5.78 in146.8 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D Min

N/A 7.69 in195.3 mm

Dimension D Max

N/A 8.81 in223.8 mm

Dimension E

N/A 2.63 in66.8 mm

Dimension F

N/A 11.25 in285.5 mm

Dimension G

N/A 4.13 in104.9 mm

Dimension H

N/A 1.13 in28.7 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 4.13 in104.9 mm

Dimension RV

N/A 0.06 in1.5 mm

Dimension SV

N/A 3.14 in79.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 39000 lbf174000 N

C - Dynamic Load (Basic)

N/A 38100 lbf169000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2000 rpm

Oil Lubrication - T Seal

N/A 3500 rpm

Oil Lubrication - B/C/O Seal

N/A 1650 rpm

Grease Lubrication - M/N Seal

N/A 2000 rpm

Grease Lubrication - T Seal

N/A 3000 rpm

Grease Lubrication - B/C/O Seal

N/A 1550 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm