Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 65.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPK15V065SB QVPK15V065SC QVPK15V065SEB QVPK15V065SEC QVPK15V065SEM QVPK15V065SEN QVPK15V065SEO QVPK15V065SET QVPK15V065SM QVPK15V065SN QVPK15V065SO QVPK15V065ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450054201 0883450054218 0883450207034 0883450207188 0883450219464 0883450219617 0883450231886 0883450232036 0883450240628 0883450240772 0883450245586 0883450245739

Other Dimensions

Dimension A

N/A 3.5 in88.9 mm

Dimension B

N/A 6.83 in173.5 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Min

N/A 9.06 in230.1 mm

Dimension D Max

N/A 10.44 in265.2 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 13 in330.2 mm

Dimension G

N/A 4.25 in108 mm

Dimension H

N/A 1.54 in39.1 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.17 in105.9 mm

Dimension RV

N/A 0.11 in2.8 mm

Dimension SV

N/A 3.25 in82.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm