Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 75.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPK17V075SB QVPK17V075SC QVPK17V075SEB QVPK17V075SEC QVPK17V075SEM QVPK17V075SEN QVPK17V075SEO QVPK17V075SET QVPK17V075SM QVPK17V075SN QVPK17V075SO QVPK17V075ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450054270 0883450054287 0883450207065 0883450207218 0883450219495 0883450219648 0883450231916 0883450232067 0883450240659 0883450240802 0883450245616 0883450245760

Other Dimensions

Dimension A

N/A 4 in101.6 mm

Dimension B

N/A 7.92 in201.2 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D Min

N/A 10.81 in274.6 mm

Dimension D Max

N/A 12.19 in309.6 mm

Dimension E

N/A 3 in76.2 mm

Dimension F

N/A 15 in381 mm

Dimension G

N/A 4.75 in120.7 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.47 in113.5 mm

Dimension RV

N/A 0.76 in19.3 mm

Dimension SV

N/A 3.33 in84.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm