Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 2.2500 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVFK13V204SB QVFK13V204SC QVFK13V204SEB QVFK13V204SEC QVFK13V204SEM QVFK13V204SEN QVFK13V204SEO QVFK13V204SET QVFK13V204SM QVFK13V204SN QVFK13V204SO QVFK13V204ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450339742 0883450339759 0883450339766 0883450339773 0883450339780 0883450339797 0883450339803 0883450339810 0883450339827 0883450339834 0883450339841 0883450339858

Other Dimensions

Dimension BC

N/A 7.12 in180.8 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D

N/A 5.75 in146.1 mm

Dimension L

N/A 3.63 in92.2 mm

Dimension E

N/A 5.03 in127.8 mm

Dimension F

N/A 6.19 in157.2 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L Exp

N/A 3.71 in94.2 mm

Dimension L Fix

N/A 3.63 in92.2 mm

Dimension N

N/A 2.85 in72.4 mm

Dimension RV

N/A 0.27 in6.9 mm

Dimension SV

N/A 3.36 in85.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.69

Y2 - Geometry Factor

N/A 4.00

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm