Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVFK15V060SB QVFK15V060SC QVFK15V060SEB QVFK15V060SEC QVFK15V060SEM QVFK15V060SEN QVFK15V060SEO QVFK15V060SET QVFK15V060SM QVFK15V060SN QVFK15V060SO QVFK15V060ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450339865 0883450339872 0883450339889 0883450339896 0883450339902 0883450339919 0883450339926 0883450339933 0883450339940 0883450339957 0883450339964 0883450339971

Other Dimensions

Dimension BC

N/A 8.5 in215.9 mm

Dimension C

N/A 3.7 in94 mm

Dimension D

N/A 6.65 in168.9 mm

Dimension L

N/A 3.64 in92.5 mm

Dimension E

N/A 6.01 in152.7 mm

Dimension F

N/A 7.44 in189 mm

Dimension H

N/A 1.06 in26.9 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Exp

N/A 3.72 in94.5 mm

Dimension L Fix

N/A 3.64 in92.5 mm

Dimension N

N/A 3 in76.2 mm

Dimension RV

N/A 0.39 in9.9 mm

Dimension SV

N/A 3.25 in82.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm