Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 65.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVFK15V065SB QVFK15V065SC QVFK15V065SEB QVFK15V065SEC QVFK15V065SEM QVFK15V065SEN QVFK15V065SEO QVFK15V065SET QVFK15V065SM QVFK15V065SN QVFK15V065SO QVFK15V065ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450339988 0883450339995 0883450340007 0883450340014 0883450340021 0883450340038 0883450340045 0883450340052 0883450340069 0883450340076 0883450340083 0883450340090

Other Dimensions

Dimension BC

N/A 8.5 in215.9 mm

Dimension C

N/A 3.7 in94 mm

Dimension D

N/A 6.65 in168.9 mm

Dimension L

N/A 3.64 in92.5 mm

Dimension E

N/A 6.01 in152.7 mm

Dimension F

N/A 7.44 in189 mm

Dimension H

N/A 1.06 in26.9 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Exp

N/A 3.72 in94.5 mm

Dimension L Fix

N/A 3.64 in92.5 mm

Dimension N

N/A 3 in76.2 mm

Dimension RV

N/A 0.39 in9.9 mm

Dimension SV

N/A 3.25 in82.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm