Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVFK17V070SB QVFK17V070SC QVFK17V070SEB QVFK17V070SEC QVFK17V070SEM QVFK17V070SEN QVFK17V070SEO QVFK17V070SET QVFK17V070SM QVFK17V070SN QVFK17V070SO QVFK17V070ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450340342 0883450340359 0883450340366 0883450340373 0883450340380 0883450340397 0883450340403 0883450340410 0883450340427 0883450340434 0883450340441 0883450340458

Other Dimensions

Dimension BC

N/A 9.5 in241.3 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension L

N/A 3.64 in92.5 mm

Dimension E

N/A 6.72 in170.7 mm

Dimension F

N/A 8.38 in212.9 mm

Dimension H

N/A 1.31 in33.3 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Exp

N/A 3.98 in101.1 mm

Dimension L Fix

N/A 3.64 in92.5 mm

Dimension N

N/A 3.31 in84.1 mm

Dimension RV

N/A 0.57 in14.5 mm

Dimension SV

N/A 3.33 in84.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm