Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 75.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVFK17V075SB QVFK17V075SC QVFK17V075SEB QVFK17V075SEC QVFK17V075SEM QVFK17V075SEN QVFK17V075SEO QVFK17V075SET QVFK17V075SM QVFK17V075SN QVFK17V075SO QVFK17V075ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450340465 0883450340472 0883450340489 0883450340496 0883450340502 0883450340519 0883450340526 0883450340533 0883450340540 0883450340557 0883450340564 0883450340571

Other Dimensions

Dimension BC

N/A 9.5 in241.3 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension L

N/A 3.64 in92.5 mm

Dimension E

N/A 6.72 in170.7 mm

Dimension F

N/A 8.38 in212.9 mm

Dimension H

N/A 1.31 in33.3 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Exp

N/A 3.98 in101.1 mm

Dimension L Fix

N/A 3.64 in92.5 mm

Dimension N

N/A 3.31 in84.1 mm

Dimension RV

N/A 0.57 in14.5 mm

Dimension SV

N/A 3.33 in84.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm