Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 4.0000 in65.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVFNL15V065SB QVFNL15V065SC QVFNL15V065SEB QVFNL15V065SEC QVFNL15V065SEM QVFNL15V065SEN QVFNL15V065SEO QVFNL15V065SET QVFNL15V065SM QVFNL15V065SN QVFNL15V065SO QVFNL15V065ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450042994 0883450043021 0883450109277 0883450109314 0883450180399 0883450211604 0883450211987 0883450224024 0883450224406 0883450236447 0883450236829 0883450296359

Other Dimensions

Dimension BC

N/A 8.46 in215 mm

Dimension C

N/A 3.7 in94 mm

Dimension D

N/A 6.69 in169.9 mm

Dimension L

N/A 3.28 in83.3 mm

Dimension E

N/A 5.98 in152 mm

Dimension F

N/A 7.48 in190 mm

Dimension H

N/A 0.98 in25 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension M

N/A 1.99 in50.55 mm

Dimension N

N/A 2.58 in65.4 mm

Dimension RV

N/A 0.01 in0.4 mm

Dimension SV

N/A 3.27 in83.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm