Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 4.0000 in90 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVFNL20V090SB QVFNL20V090SC QVFNL20V090SEB QVFNL20V090SEC QVFNL20V090SEM QVFNL20V090SEN QVFNL20V090SEO QVFNL20V090SET QVFNL20V090SM QVFNL20V090SN QVFNL20V090SO QVFNL20V090ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450042994 0883450043021 0883450109277 0883450109314 0883450180399 0883450211604 0883450211987 0883450224024 0883450224406 0883450236447 0883450236829 0883450296359

Other Dimensions

Dimension BC

N/A 11.02 in279.9 mm

Dimension C

N/A 4.9 in124.5 mm

Dimension D

N/A 7.8 in198.1 mm

Dimension L

N/A 4.02 in102.1 mm

Dimension E

N/A 7.79 in197.9 mm

Dimension F

N/A 9.84 in250 mm

Dimension H

N/A 1.18 in30 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension M

N/A 2.31 in58.7 mm

Dimension N

N/A 3.58 in90.8 mm

Dimension RV

N/A 0.28 in7.1 mm

Dimension SV

N/A 3.74 in95 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm