Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVCW26V110SB QVCW26V110SC QVCW26V110SEB QVCW26V110SEC QVCW26V110SEM QVCW26V110SEN QVCW26V110SEO QVCW26V110SET QVCW26V110SM QVCW26V110SN QVCW26V110SO QVCW26V110ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450286565 0883450286664 0883450286749 0883450288187 0883450288262 0883450289702 0883450289788 0883450291224 0883450291309 0883450292740 0883450292825 0883450294263

Other Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D

N/A 10.25 in260.4 mm

Dimension E

N/A 5.88 in149.4 mm

Dimension B Exp

N/A 2.93 in74.4 mm

Dimension B Fix

N/A 2.85 in72.4 mm

Dimension F

N/A 13.5000 in342.900 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 5.53 in140.5 mm

Dimension RV

N/A 0.29 in7.4 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 10.25 in260.4 mm

Dimension N

N/A 2.69 in68.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm