Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVCW26V407SB QVCW26V407SC QVCW26V407SEB QVCW26V407SEC QVCW26V407SEM QVCW26V407SEN QVCW26V407SEO QVCW26V407SET QVCW26V407SM QVCW26V407SN QVCW26V407SO QVCW26V407ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450286572 0883450286671 0883450286756 0883450288194 0883450288279 0883450289719 0883450289795 0883450291231 0883450291316 0883450292757 0883450292832 0883450294270

Other Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D

N/A 10.25 in260.4 mm

Dimension E

N/A 5.88 in149.4 mm

Dimension B Exp

N/A 2.93 in74.4 mm

Dimension B Fix

N/A 2.85 in72.4 mm

Dimension F

N/A 13.5000 in342.900 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 5.53 in140.5 mm

Dimension RV

N/A 0.29 in7.4 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 10.25 in260.4 mm

Dimension N

N/A 2.69 in68.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm