Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVTU14V060SB QVTU14V060SC QVTU14V060SEB QVTU14V060SEC QVTU14V060SEM QVTU14V060SEN QVTU14V060SEO QVTU14V060SET QVTU14V060SM QVTU14V060SN QVTU14V060SO QVTU14V060ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450358620 0883450358637 0883450358644 0883450358651 0883450358668 0883450358675 0883450358682 0883450358699 0883450358705 0883450358712 0883450358729 0883450358736

Other Dimensions

Dimension A1

N/A 2.75 in69.9 mm

Dimension C

N/A 0.88 in22.4 mm

Dimension D

N/A 5.88 in149.4 mm

Dimension E

N/A 5.13 in130.3 mm

Dimension F

N/A 1.31 in33.3 mm

Dimension G

N/A 1.31 in33.3 mm

Dimension J

N/A 3.75 in95.3 mm

Dimension L

N/A 7.63 in193.8 mm

Dimension N

N/A 3.48 in88.4 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension RV

N/A 0.13 in3.3 mm

Dimension S

N/A 1.06 in26.9 mm

Dimension TV

N/A 3.35 in85.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lbf231000 N

C - Dynamic Load (Basic)

N/A 47800 lbf213000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm