Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVSN26V115SB QVSN26V115SC QVSN26V115SEB QVSN26V115SEC QVSN26V115SEM QVSN26V115SEN QVSN26V115SEO QVSN26V115SET QVSN26V115SM QVSN26V115SN QVSN26V115SO QVSN26V115ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450060943 0883450061018 0883450286930 0883450287012 0883450288453 0883450288538 0883450289979 0883450290050 0883450291491 0883450291576 0883450293013 0883450293099

Other Dimensions

Dimension A

N/A 5.91 in150 mm

Dimension B

N/A 11.02 in280 mm

Dimension C

N/A 6.89 in175 mm

Dimension D Min

N/A 14.45 in367 mm

Dimension D Max

N/A 15.75 in400 mm

Dimension F

N/A 17.52 in445 mm

Dimension G

N/A 4.45 in113 mm

Dimension H

N/A 1.92 in49 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.75 in146 mm

Dimension RV

N/A 0.07 in1.8 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm