Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 125.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVSN28V125SB QVSN28V125SC QVSN28V125SEB QVSN28V125SEC QVSN28V125SEM QVSN28V125SEN QVSN28V125SEO QVSN28V125SET QVSN28V125SM QVSN28V125SN QVSN28V125SO QVSN28V125ST

Locking Style

N/A Single V-Lock

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450098014 0883450098649 0883450107730 0883450107921 0883450114608 0883450114806 0883450129497 0883450130165 0883450138208 0883450138338 0883450357883 0883450358019

Other Dimensions

Dimension A

N/A 5.91 in150 mm

Dimension B

N/A 11.41 in290 mm

Dimension C

N/A 7.48 in190 mm

Dimension D Min

N/A 15.83 in402 mm

Dimension D Max

N/A 17.13 in435 mm

Dimension F

N/A 19.68 in500 mm

Dimension G

N/A 4.61 in117 mm

Dimension H

N/A 1.92 in49 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 5.83 in148 mm

Dimension RV

N/A 0.01 in.25 mm

Dimension SV

N/A 5.82 in147.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm