Designed for standard torque and energies, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
Key Dimensions
Max Torque |
N/A 642 lb·ft |
Max Speed |
N/A 3600 rpm |
Total Inertia |
N/A 2.32 lb·ft² |
Output Inertia |
N/A 0.16 lb·ft² |
Weight |
N/A 27 lb |
Outside Diameter |
N/A 9.06 in |
Overall Length |
N/A 2.95 in |
Length of Body |
N/A 2.47 in |
Bolt Circle-Lovejoy Coupling |
N/A 6.496 in |
Bolt Circle-Renold Hi-Tec Coupling |
N/A 8.374 in |
QD Bushing |
N/A SK |
Max Bore-Sq Key |
N/A 2-1/8 in |
Max Bore-Shallow Key |
N/A 2.5 in |