Designed for standard torque and energies, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure

Key Dimensions

Max Torque

N/A 5544 lb·ft

Max Speed

N/A 2000 rpm

Total Inertia

N/A 40.32 lb·ft²

Output Inertia

N/A 6.81 lb·ft²

Weight

N/A 125 lb

Outside Diameter

N/A 17.48 in

Overall Length

N/A 3.35 in

Length of Body

N/A 2.87 in

Bolt Circle-Renold Hi-Tec Coupling

N/A 12.75 in

QD Bushing

N/A J

Max Bore-Sq Key

N/A 3-3/4 in

Max Bore-Shallow Key

N/A 4.5 in