HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Key Dimensions

Major Diameter B

N/A 29.536 in

Threads No. per Inch

N/A 3

C

N/A 36.024 in

D

N/A 3.11 in

E

N/A 33.661 in

E1

N/A 29.606 in

A

N/A 0.59 in

Piston Length of Travel

N/A 0.984 in

Piston Area

N/A 150.4 in²

Manufacturing Part Number

N/A HMVC150