HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Key Dimensions

Major Diameter B

N/A 31.504 in

Threads No. per Inch

N/A 3

C

N/A 38.189 in

D

N/A 3.15 in

E

N/A 35.748 in

E1

N/A 31.575 in

A

N/A 0.63 in

Piston Length of Travel

N/A 0.984 in

Piston Area

N/A 161.2 in²

Manufacturing Part Number

N/A HMVC160