HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Key Dimensions

Major Diameter B

N/A 4.325 in

Threads No. per Inch

N/A 12

C

N/A 7.087 in

D

N/A 1.496 in

E

N/A 5.866 in

E1

N/A 4.37 in

A

N/A 0.236 in

Piston Length of Travel

N/A 0.197 in

Piston Area

N/A 8.8 in²

Manufacturing Part Number

N/A HMVC22