HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Key Dimensions

Major Diameter B

N/A 9.442 in

Threads No. per Inch

N/A 6

C

N/A 12.992 in

D

N/A 1.811 in

E

N/A 11.654 in

E1

N/A 9.528 in

A

N/A 0.354 in

Piston Length of Travel

N/A 0.394 in

Piston Area

N/A 25.6 in²

Manufacturing Part Number

N/A HMVC48