HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Key Dimensions

Major Diameter B

N/A 11.004 in

Threads No. per Inch

N/A 6

C

N/A 14.9610 in

D

N/A 1.929 in

E

N/A 13.425 in

E1

N/A 11.102 in

A

N/A 0.354 in

Piston Length of Travel

N/A 0.472 in

Piston Area

N/A 32.7 in²

Manufacturing Part Number

N/A HMVC56