HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Key Dimensions

Major Diameter B

N/A 16.532 in

Threads No. per Inch

N/A 5

C

N/A 21.457 in

D

N/A 2.401 in

E

N/A 19.606 in

E1

N/A 16.614 in

A

N/A 0.433 in

Piston Length of Travel

N/A 0.669 in

Piston Area

N/A 62.0 in²

Manufacturing Part Number

N/A HMVC84