Unit of Measure

Key Dimensions

Major Diameter d

N/A 11.785 in

Threads No. per Inch

N/A 6

C

N/A 14.193 in

E

N/A 13.219 in

G

N/A 0.98 in

H

N/A 0.51 in

Y

N/A 13.11 in

T1

N/A 3/8-16

Manufacturing Part Number

N/A N060