Unit of Measure

Key Dimensions

Major Diameter d

N/A 13.339 in

Threads No. per Inch

N/A 5

C

N/A 15.755 in

E

N/A 14.813 in

G

N/A 0.98 in

H

N/A 0.51 in

U

N/A 13.355 in

L1

N/A 0.375 in

Y

N/A 14.735 in

T1

N/A 3/8-16

Manufacturing Part Number

N/A N068