Unit of Measure

Key Dimensions

R

N/A 0.499 in

E

N/A 0.719 in

B

N/A 1.031 in26.19 mm

S

N/A 0.12 in

X

N/A 0.407 in

T

N/A 0.12 in

Q

N/A 0.032 in0.81 mm

No. of Tangs

N/A 9

Manufacturing Part Number

N/A TW101