Unit of Measure

Key Dimensions

R

N/A 0.616 in

E

N/A 0.813 in

B

N/A 1.156 in29.36 mm

S

N/A 0.12 in

X

N/A 0.501 in

T

N/A 0.12 in

Q

N/A 0.048 in1.22 mm

No. of Tangs

N/A 11

Manufacturing Part Number

N/A TW102