Unit of Measure

Key Dimensions

R

N/A 0.694 in

E

N/A 0.938 in

B

N/A 1.344 in34.14 mm

S

N/A 0.12 in

X

N/A 0.563 in

T

N/A 0.12 in

Q

N/A 0.048 in1.22 mm

No. of Tangs

N/A 11

Manufacturing Part Number

N/A TW103