Unit of Measure

Key Dimensions

R

N/A 0.816 in

E

N/A 1.125 in

B

N/A 1.563 in39.7 mm

S

N/A 0.176 in

X

N/A 0.704 in

T

N/A 0.166 in

Q

N/A 0.052 in1.32 mm

No. of Tangs

N/A 11

Manufacturing Part Number

N/A TW104