Unit of Measure

Key Dimensions

R

N/A 1.009 in

E

N/A 1.281 in

B

N/A 1.703 in43.26 mm

S

N/A 0.176 in

X

N/A 0.876 in

T

N/A 0.166 in

Q

N/A 0.052 in1.32 mm

No. of Tangs

N/A 13

Manufacturing Part Number

N/A TW105