Unit of Measure

Key Dimensions

R

N/A 1.416 in

E

N/A 1.813 in

B

N/A 2.2500 in57.150 mm

S

N/A 0.176 in

X

N/A 1.251 in

T

N/A 0.166 in

Q

N/A 0.052 in1.32 mm

No. of Tangs

N/A 15

Manufacturing Part Number

N/A TW107