Unit of Measure

Key Dimensions

R

N/A 1.603 in

E

N/A 2 in

B

N/A 2.484 in63.09 mm

S

N/A 0.29 in

X

N/A 1.439 in

T

N/A 0.234 in

Q

N/A 0.062 in1.57 mm

No. of Tangs

N/A 15

Manufacturing Part Number

N/A TW108