Unit of Measure

Key Dimensions

R

N/A 1.817 in

E

N/A 2.281 in

B

N/A 2.719 in69.06 mm

S

N/A 0.29 in

X

N/A 1.657 in

T

N/A 0.234 in

Q

N/A 0.062 in1.57 mm

No. of Tangs

N/A 17

Manufacturing Part Number

N/A TW109