Unit of Measure

Key Dimensions

R

N/A 2.245 in

E

N/A 2.844 in

B

N/A 3.344 in84.94 mm

S

N/A 0.29 in

X

N/A 2.248 in

T

N/A 0.234 in

Q

N/A 0.072 in1.83 mm

No. of Tangs

N/A 17

Manufacturing Part Number

N/A TW112