Unit of Measure

Key Dimensions

R

N/A 2.816 in

E

N/A 3.313 in

B

N/A 3.828 in97.23 mm

S

N/A 0.29 in

X

N/A 2.626 in

T

N/A 0.234 in

Q

N/A 0.072 in1.83 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW114