Unit of Measure

Key Dimensions

R

N/A 3.003 in

E

N/A 3.563 in

B

N/A 4.109 in104.37 mm

S

N/A 0.29 in

X

N/A 2.782 in

T

N/A 0.328 in

Q

N/A 0.085 in2.16 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW115