Unit of Measure

Key Dimensions

R

N/A 3.207 in

E

N/A 3.844 in

B

N/A 4.406 in111.91 mm

S

N/A 0.353 in

X

N/A 3.001 in

T

N/A 0.328 in

Q

N/A 0.085 in2.16 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW116