Unit of Measure

Key Dimensions

R

N/A 3.425 in

E

N/A 4.031 in

B

N/A 4.656 in118.26 mm

S

N/A 0.353 in

X

N/A 3.189 in

T

N/A 0.328 in

Q

N/A 0.085 in2.16 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW117