Unit of Measure

Key Dimensions

R

N/A 3.612 in

E

N/A 4.281 in

B

N/A 4.968 in126.19 mm

S

N/A 0.353 in

X

N/A 3.376 in

T

N/A 0.328 in

Q

N/A 0.115 in2.92 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW118