Unit of Measure

Key Dimensions

R

N/A 4.018 in

E

N/A 4.813 in

B

N/A 5.531 in140.49 mm

S

N/A 0.353 in

X

N/A 3.767 in

T

N/A 0.328 in

Q

N/A 0.115 in2.92 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW120