Unit of Measure

Key Dimensions

R

N/A 4.425 in

E

N/A 5.281 in

B

N/A 6.063 in154 mm

S

N/A 0.353 in

X

N/A 4.157 in

T

N/A 0.39 in

Q

N/A 0.13 in3.3 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW122