Unit of Measure

Key Dimensions

R

N/A 4.831 in

E

N/A 5.688 in

B

N/A 6.531 in165.89 mm

S

N/A 0.353 in

X

N/A 4.532 in

T

N/A 0.39 in

Q

N/A 0.155 in3.94 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW124