Unit of Measure

Key Dimensions

R

N/A 5.617 in

E

N/A 6.531 in

B

N/A 7.484 in190.09 mm

S

N/A 0.59 in

X

N/A 5.298 in

T

N/A 0.52 in

Q

N/A 0.155 in3.94 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW128