Unit of Measure

Key Dimensions

R

N/A 6.424 in

E

N/A 7.438 in

B

N/A 8.484 in215.49 mm

S

N/A 0.59 in

X

N/A 6.063 in

T

N/A 0.52 in

Q

N/A 0.193 in4.9 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW132