Unit of Measure

Key Dimensions

R

N/A 6.799 in

E

N/A 8.031 in

B

N/A 9.109 in231.37 mm

S

N/A 0.715 in

X

N/A 6.439 in

T

N/A 0.52 in

Q

N/A 0.193 in4.9 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW134