Unit of Measure

Key Dimensions

R

N/A 7.206 in

E

N/A 8.375 in

B

N/A 9.484 in240.89 mm

S

N/A 0.715 in

X

N/A 6.845 in

T

N/A 0.645 in

Q

N/A 0.193 in4.9 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW136