Unit of Measure

Key Dimensions

R

N/A 8.017 in

E

N/A 9.156 in

B

N/A 10.406 in264.31 mm

S

N/A 0.84 in

X

N/A 7.626 in

T

N/A 0.645 in

Q

N/A 0.193 in4.9 mm

No. of Tangs

N/A 19

Manufacturing Part Number

N/A TW140