• Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Key Dimensions

d1

N/A 460 mm
L1 N/A 364 mm

L1

N/A 376 mm

b

N/A 52 mm

Ro

N/A G1/4

e

N/A 15.5 mm

t

N/A 15 mm
Thread D12 N/A Tr530x6

Appropriate Withdrawal Nut No.

N/A HM 31/530

Appropriate Hydraulic Nut

N/A HMV 106

Taper

N/A 1:12
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.