Unit of Measure

Key Dimensions

Thread D11 N/A M160x3

D3

N/A 190 mm

D4

N/A 180 mm

Bn

N/A 25 mm

s

N/A 14 mm

T

N/A 5 mm

Lockwasher

N/A MBL 32
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.