Unit of Measure

Key Dimensions

Major Diameter d

N/A 15.988 in

Threads No. per Inch

N/A 5-ACME

C

N/A 19.64 in

E

N/A 17.635 in

D1

N/A 0.2 in

G

N/A 3.865 in

H

N/A 0.76 in

Manufacturing Part Number

N/A RN76